Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-15-L-140
Part #:EL8260076.00
Catalog #:EL-BM826-15-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.63 | AJ: | 5.88 |
| L1: | 4.88 in | LM: | 7.04 |
| J: | 5 in | F: | 3.38 |
| D: | 3.25 | Center Distance (in): | 2.63 in |
| U: | 0.75 in | H-Tap size: | 3/8-16 in |
| BE: | 0.38 in | C: | 8 in |
| T: | 1.25 | BF: | 0.41 |
| AK: | 4.5 | O: | 2.73 in |
| G: | 1.69 | O*: | 2.53 in |
| TAP Depth: | 0.69 in | BD: | 6.5 |
| I: | 4.17 in | B: | 7.17 |
| K: | 2.5 in | A: | 4.84 |
Technical Specifications
| Assembly: | BM-L | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Keyway: | 3/16 X 3/32 | Output RPM: | 116 |
| Reducer: | Worm - Right Angle | Output HP: | 3.216 |
| Output Shaft Orientation: | L | Frame Size: | 140TC |
| Overhung Load: | 1,625 | Output Key: | 1/4 X 1.62 |
| Input Style: | Flexible Coupling Input | Input HP: | 3.614 |
| Reducer Style: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.614 |
| Series Style: | EL-BM-L | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Style: | L |
| Thrust Rating - output shaft: | 2069 | Series Code: | EL |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | L |
| Center Distance (in): | 2.63 | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1.250 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Input Keyway: | 3/16 X 0.500 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140 |
| Model Code: | BM826 | Input Diameter (in): | 0.75 in |
| Mounting Style: | Base | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1737 in/lbs |
General Specifications
| UPC: | 662959021330 | Weight: | 38.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

