Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-25-L-140
Part #:EL8260078.00
Catalog #:EL-BM826-25-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.04 | F: | 3.38 |
| I: | 4.17 in | J: | 5 in |
| H-Tap size: | 3/8-16 in | D: | 3.25 |
| Center Distance (in): | 2.63 in | O: | 2.73 in |
| O*: | 2.53 in | C: | 8 in |
| AJ: | 5.88 | U: | 0.75 in |
| BF: | 0.41 | BE: | 0.38 in |
| B: | 7.17 | TAP Depth: | 0.69 in |
| G: | 1.69 | AK: | 4.5 |
| N: | 5.63 | L1: | 4.88 in |
| BD: | 6.5 | K: | 2.5 in |
| T: | 1.25 | A: | 4.84 |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 70 |
| Output Shaft Orientation: | L | Input HP: | 2.487 |
| Reducer: | Worm - Right Angle | Assembly: | BM-L |
| Input Style: | Flexible Coupling Input | Reducer Style: | Worm - Right Angle |
| Output HP: | 2.076 | Output Key: | 1/4 X 1.62 |
| Frame Size: | 140TC | Overhung Load: | 1,625 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Motor Frame Size: | 140 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 2.63 | Mounting Style: | Base |
| Model Code: | BM826 | Series Style: | EL-BM-L |
| Thrust Rating - output shaft: | 2091 | Input HP @ 1750 RPM: | 2.487 |
| Output Style: | L | Series Code: | EL |
| Output Shaft Assembly Code: | L | Input Bore (C Face): | 0.875 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 1.250 in |
| Gear Type: | Worm | Input Keyway: | 3/16 X 0.500 in |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1869 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959021354 | Weight: | 38.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

