Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-30-R-140
Part #:EL8260091.00
Catalog #:EL-BM826-30-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | N: | 5.63 |
| D: | 3.25 | AJ: | 5.88 |
| F: | 3.38 | J: | 5 in |
| AK: | 4.5 | LM: | 7.04 |
| O: | 2.73 in | TAP Depth: | 0.69 in |
| U: | 0.75 in | BE: | 0.38 in |
| H-Tap size: | 3/8-16 in | I: | 4.17 in |
| B: | 7.17 | Center Distance (in): | 2.63 in |
| BF: | 0.41 | L1: | 4.88 in |
| O*: | 2.53 in | BD: | 6.5 |
| T: | 1.25 | G: | 1.69 |
| K: | 2.5 in | A: | 4.84 |
Technical Specifications
| Assembly: | BM-R | Frame Size: | 140TC |
| Ratio: | 30:1 | Output Key: | 1/4 X 1.62 |
| Input RPM: | 1,750 | Keyway: | 3/16 X 3/32 |
| Overhung Load: | 1,625 | Output HP: | 1.743 |
| Input HP: | 2.145 | Output RPM: | 58 |
| Input Style: | Flexible Coupling Input | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Output Shaft Orientation: | R |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | R |
| Output Diameter (in): | 1.250 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 0.500 in |
| Model Code: | BM826 | Input Diameter (in): | 0.75 in |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Series Style: | EL-BM-R | Mounting Style: | Base |
| Series Code: | EL | Input HP @ 1750 RPM: | 2.145 |
| Thrust Rating - output shaft: | 2091 | Center Distance (in): | 2.63 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Service Factor: | 1 |
| Motor Frame Size: | 140 | Output Style: | R |
| Input Keyway (C Face): | 3/16 x 3/32 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 1883 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959021484 | Weight: | 38.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

