Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-25-D-140
Part #:EL8260102.00
Catalog #:EL-BM826-25-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | O: | 2.73 in |
| F: | 3.38 | BE: | 0.38 in |
| L1: | 4.88 in | G: | 1.69 |
| T: | 1.25 | LM: | 7.04 |
| BD: | 6.5 | H-Tap size: | 3/8-16 in |
| K: | 2.5 in | TAP Depth: | 0.69 in |
| C: | 8 in | B: | 7.17 |
| N: | 5.63 | O*: | 2.53 in |
| D: | 3.25 | J: | 5 in |
| Center Distance (in): | 2.63 in | I: | 4.17 in |
| AJ: | 5.88 | AK: | 4.5 |
| U: | 0.75 in | A: | 4.84 |
| O*: | 2.53 |
Technical Specifications
| Output Shaft Orientation: | LR | Reducer Style: | Worm - Right Angle |
| Ratio: | 25:1 | Input HP: | 2.487 |
| Input RPM: | 1,750 | Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Keyway: | 3/16 X 3/32 |
| Output Key: | 1/4 X 1.62 | Output HP: | 2.076 |
| Reducer: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output RPM: | 70 | Overhung Load: | 1,625 |
| Assembly: | BM-D | Output Style: | D |
| Center Distance (in): | 2.63 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.250 in | Gear Type: | Worm |
| Model Code: | BM826 | Product Type: | Right Angle |
| Motor Frame Size: | 140 | Thrust Rating - output shaft: | 2091 |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 2.487 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | D | Series Code: | EL |
| Series Style: | EL-BM-D | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway: | 3/16 X 0.500 in | Mounting Style: | Base |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1869 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959021590 | Weight: | 38.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

