Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-40-D-140
Part #:EL8260104.00
Catalog #:EL-BM826-40-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 2.53 in | B: | 7.17 |
| U: | 0.75 in | LM: | 7.04 |
| BD: | 6.5 | D: | 3.25 |
| BF: | 0.41 | TAP Depth: | 0.69 in |
| C: | 8 in | K: | 2.5 in |
| H-Tap size: | 3/8-16 in | AK: | 4.5 |
| L1: | 4.88 in | O: | 2.73 in |
| I: | 4.17 in | G: | 1.69 |
| F: | 3.38 | J: | 5 in |
| BE: | 0.38 in | N: | 5.63 |
| Center Distance (in): | 2.63 in | AJ: | 5.88 |
| A: | 4.84 | T: | 1.25 |
| O*: | 2.53 |
Technical Specifications
| Output HP: | 1.287 | Overhung Load: | 1,625 |
| Output Diameter (in): | 1.250 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | D | Input RPM: | 1,750 |
| Output Key: | 1/4 x 1.62 | Input HP @ 1750 RPM: | 1.695 |
| Series Code: | EL | Service Factor: | 1 |
| Input Keyway: | 3/16 X 0.500 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 2.63 | Model Code: | BM826 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Ratio Range: | 40:1 |
| Series Style: | EL-BM-D | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Output Style: | D | Input HP: | 1.695 |
| Output Shaft Orientation: | LR | Reducer Style: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Assembly: | BM-D |
| Output RPM: | 43 | Thrust Rating - output shaft: | 2091 |
| Gear Type: | Worm | Mounting Style: | Base |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 140 | Product Type: | Right Angle |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 1854 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 662959021613 | Weight: | 38.00 LB |

