Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-80-D-140
Part #:EL8260107.00
Catalog #:EL-BM826-80-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.5 in | Center Distance (in): | 2.63 in |
| T: | 1.25 | BD: | 6.5 |
| BF: | 0.41 | LM: | 7.04 |
| BE: | 0.38 in | TAP Depth: | 0.69 in |
| J: | 5 in | AK: | 4.5 |
| A: | 4.84 | C: | 8 in |
| B: | 7.17 | L1: | 4.88 in |
| U: | 0.75 in | F: | 3.38 |
| H-Tap size: | 3/8-16 in | O: | 2.73 in |
| G: | 1.69 | I: | 4.17 in |
| N: | 5.63 | O*: | 2.53 in |
| D: | 3.25 | AJ: | 5.88 |
| O*: | 2.53 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Diameter (in): | 1.250 in | Output RPM: | 21 |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.577 | Mounting Style: | Base |
| Input Keyway: | 3/16 X 0.500 in | Motor Frame Size: | 140 |
| Model Code: | BM826 | Output Style: | D |
| Overhung Load: | 1,625 | Reducer Style: | Worm - Right Angle |
| Output Shaft Orientation: | LR | Output HP: | 0.379 |
| Input Style: | Flexible Coupling Input | Frame Size: | 140TC |
| Output Key: | 1/4 x 1.62 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | D | Input HP: | 0.577 |
| Series Code: | EL | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Series Style: | EL-BM-D |
| No. of Gear Reductions: | Single | Assembly: | BM-D |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 2.63 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Ratio: | 80:1 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959021644 | Weight: | 38.00 LB |

