Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-100-D-140
Part #:EL8260108.00
Catalog #:EL-BM826-100-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 4.84 | C: | 8 in |
| H-Tap size: | 3/8-16 in | N: | 5.63 |
| AJ: | 5.88 | O: | 2.73 in |
| T: | 1.25 | U: | 0.75 in |
| Center Distance (in): | 2.63 in | BD: | 6.5 |
| BE: | 0.38 in | AK: | 4.5 |
| L1: | 4.88 in | J: | 5 in |
| BF: | 0.41 | TAP Depth: | 0.69 in |
| F: | 3.38 | LM: | 7.04 |
| K: | 2.5 in | O*: | 2.53 in |
| D: | 3.25 | B: | 7.17 |
| I: | 4.17 in | G: | 1.69 |
| O*: | 2.53 |
Technical Specifications
| Output Diameter (in): | 1.250 in | Thrust Rating - output shaft: | 2091 |
| Model Code: | BM826 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Mounting Style: | Base | Series Style: | EL-BM-D |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | LR | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | D | Center Distance (in): | 2.63 |
| Input HP: | 0.386 | Shaft Seal Material: | Viton |
| Output Style: | D | Ratio Range: | 100:1 to 250:1 |
| Assembly: | BM-D | Overhung Load: | 1,625 |
| Product Type: | Right Angle | Output Key: | 1/4 x 1.62 |
| Frame Size: | 140TC | Input Diameter (in): | 0.75 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 0.236 |
| Ratio: | 100:1 | Service Factor: | 1 |
| Series Code: | EL | Input Keyway: | 3/16 X 0.500 in |
| Input RPM: | 1,750 | Output RPM: | 17 |
| Input HP @ 1750 RPM: | 0.386 | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140 | Reducer Style: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 851 in/lbs |
General Specifications
| UPC: | 662959021651 | Weight: | 38.00 LB |

