Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-5-R-180
Part #:EL8260121.00
Catalog #:EL-BM826-5-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | A: | 4.84 |
| AK: | 8.5 | BE1: | 0.5 in |
| TAP Depth: | 0.69 in | H-Tap size: | 3/8-16 in |
| AJ: | 7.25 | T: | 1.25 |
| O: | 2.73 in | D: | 3.25 |
| Center Distance (in): | 2.63 in | I: | 4.17 in |
| LM1: | 7.86 | BD: | 9 |
| U: | 0.75 in | L1: | 4.88 in |
| N: | 5.63 | J: | 5 in |
| B: | 7.17 | BF: | 0.53 |
| K: | 2.5 in | G: | 1.69 |
| C: | 8 in |
Technical Specifications
| Mounting Style: | Base | Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 x 1/8 | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Output Key: | 1/4 x 1.62 |
| Input HP: | 6.693 | Input HP @ 1750 RPM: | 6.693 |
| Motor Frame Size: | 180 | Service Factor: | 1 |
| Product Type: | Right Angle | Series Style: | EL-BM-R |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Thrust Rating - output shaft: | 1420 |
| Reducer Style: | Worm - Right Angle | Overhung Load: | 1,625 |
| Input RPM: | 1,750 | Output Style: | R |
| Series: | EL Series - Aluminum Worm Gear Reducers | Assembly: | BM-R |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output HP: | 6.276 | Output Diameter (in): | 1.250 in |
| Center Distance (in): | 2.63 | Ratio Range: | 5:1 |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 0.500 in |
| Output Shaft Assembly Code: | R | Model Code: | BM826 |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | R |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Series Code: | EL | Output RPM: | 350 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 1130 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959021781 | Weight: | 38.00 LB |

