Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-10-R-180
Part #:EL8260123.00
Catalog #:EL-BM826-10-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | N: | 5.63 |
| L1: | 4.88 in | T: | 1.25 |
| O: | 2.73 in | K: | 2.5 in |
| AJ: | 7.25 | U: | 0.75 in |
| LM1: | 7.86 | BD: | 9 |
| Center Distance (in): | 2.63 in | AK: | 8.5 |
| G: | 1.69 | D: | 3.25 |
| A: | 4.84 | BF: | 0.53 |
| I: | 4.17 in | J: | 5 in |
| H-Tap size: | 3/8-16 in | C: | 8 in |
| BE1: | 0.5 in | TAP Depth: | 0.69 in |
| B: | 7.17 |
Technical Specifications
| Input RPM: | 1,750 | Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Keyway: | 3/16 X 0.500 in |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Model Code: | BM826 |
| Output HP: | 4.097 | Input HP: | 4.492 |
| Output Diameter (in): | 1.250 in | Ratio: | 10:1 |
| Motor Frame Size: | 180 | Input HP @ 1750 RPM: | 4.492 |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 1762 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 1.62 |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Assembly: | BM-R | Output Style: | R |
| Series Style: | EL-BM-R | Center Distance (in): | 2.63 |
| Product Type: | Right Angle | Overhung Load: | 1,625 |
| Output Shaft Assembly Code: | R | Mounting Style: | Base |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Gear Type: | Worm |
| Reducer Style: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | R | Series Code: | EL |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1475 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959021804 | Weight: | 38.00 LB |

