Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-40-R-180
Part #:EL8260128.00
Catalog #:EL-BM826-40-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BF: | 0.53 |
| Center Distance (in): | 2.63 in | H-Tap size: | 3/8-16 in |
| J: | 5 in | I: | 4.17 in |
| O: | 2.73 in | AK: | 8.5 |
| LM1: | 7.86 | F: | 3.38 |
| G: | 1.69 | L1: | 4.88 in |
| BD: | 9 | K: | 2.5 in |
| B: | 7.17 | TAP Depth: | 0.69 in |
| C: | 8 in | A: | 4.84 |
| BE1: | 0.5 in | T: | 1.25 |
| N: | 5.63 | U: | 0.75 in |
| D: | 3.25 |
Technical Specifications
| Output Key: | 1/4 x 1.62 | Output Diameter (in): | 1.250 in |
| Series Code: | EL | Series Style: | EL-BM-R |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | R |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer Style: | Worm - Right Angle | Input Keyway: | 3/16 X 0.500 in |
| Overhung Load: | 1,625 | Frame Size: | 180TC |
| Service Factor: | 1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | BM-R | Mounting Style: | Base |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Input HP: | 1.695 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Model Code: | BM826 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2091 | Input Diameter (in): | 0.75 in |
| Output Shaft Orientation: | R | Input HP @ 1750 RPM: | 1.695 |
| Center Distance (in): | 2.63 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output HP: | 1.287 | Output Style: | R |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180 |
| Input Style: | Flexible Coupling Input | Output RPM: | 43 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 1854 in/lbs | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959021859 | Weight: | 38.00 LB |

