Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-60-R-180
Part #:EL8260130.00
Catalog #:EL-BM826-60-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | TAP Depth: | 0.69 in |
| G: | 1.69 | D: | 3.25 |
| Center Distance (in): | 2.63 in | C: | 8 in |
| F: | 3.38 | AJ: | 7.25 |
| J: | 5 in | L1: | 4.88 in |
| U: | 0.75 in | T: | 1.25 |
| O: | 2.73 in | AK: | 8.5 |
| I: | 4.17 in | A: | 4.84 |
| N: | 5.63 | K: | 2.5 in |
| BE1: | 0.5 in | LM1: | 7.86 |
| B: | 7.17 | BF: | 0.53 |
| H-Tap size: | 3/8-16 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 60:1 | Output Shaft Orientation: | R |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.63 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Product Type: | Right Angle |
| Series Style: | EL-BM-R | Motor Frame Size: | 180 |
| Mounting Style: | Base | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2091 |
| Input Diameter (in): | 0.75 in | Model Code: | BM826 |
| Output Shaft Assembly Code: | R | Service Factor: | 1 |
| Frame Size: | 180TC | Overhung Load: | 1,625 |
| Reducer Style: | Worm - Right Angle | Ratio: | 60:1 |
| Output Style: | R | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.216 | Output Key: | 1/4 x 1.62 |
| Shaft Seal Material: | Viton | Assembly: | BM-R |
| Series Code: | EL | Input Keyway: | 3/16 X 0.500 in |
| Output Diameter (in): | 1.250 in | Output HP: | 0.835 |
| Input Keyway (C Face): | 1/4 x 1/8 | Input HP: | 1.216 |
| Input RPM: | 1,750 | Output RPM: | 29 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1805 in/lbs |
General Specifications
| UPC: | 662959021873 | Weight: | 38.00 LB |

