Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-100-R-180
Part #:EL8260132.00
Catalog #:EL-BM826-100-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | I: | 4.17 in |
| LM1: | 7.86 | T: | 1.25 |
| O: | 2.73 in | BD: | 9 |
| K: | 2.5 in | AJ: | 7.25 |
| H-Tap size: | 3/8-16 in | TAP Depth: | 0.69 in |
| U: | 0.75 in | B: | 7.17 |
| F: | 3.38 | BF: | 0.53 |
| A: | 4.84 | AK: | 8.5 |
| D: | 3.25 | G: | 1.69 |
| L1: | 4.88 in | BE1: | 0.5 in |
| Center Distance (in): | 2.63 in | J: | 5 in |
| N: | 5.63 |
Technical Specifications
| Ratio: | 100:1 | Assembly: | BM-R |
| Input HP @ 1750 RPM: | 0.386 | Center Distance (in): | 2.63 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Input HP: | 0.386 | Series Code: | EL |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180 |
| Output HP: | 0.236 | Product Type: | Right Angle |
| Mounting Style: | Base | Input Bore (C Face): | 1.125 |
| Model Code: | BM826 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 0.500 in | Ratio Range: | 100:1 to 250:1 |
| Output Style: | R | Reducer: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | R |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Diameter (in): | 1.250 in | Overhung Load: | 1,625 |
| Thrust Rating - output shaft: | 2091 | Series Style: | EL-BM-R |
| No. of Gear Reductions: | Single | Output Key: | 1/4 x 1.62 |
| Reducer Style: | Worm - Right Angle | Output Shaft Orientation: | R |
| Output RPM: | 17 | Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Input Keyway (C Face): | 1/4 x 1/8 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 662959021897 | Weight: | 38.00 LB |

