Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-5-D-180
Part #:EL8260133.00
Catalog #:EL-BM826-5-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | TAP Depth: | 0.69 in |
| H-Tap size: | 3/8-16 in | BF: | 0.53 |
| BE1: | 0.5 in | N: | 5.63 |
| U: | 0.75 in | B: | 7.17 |
| G: | 1.69 | K: | 2.5 in |
| J: | 5 in | I: | 4.17 in |
| T: | 1.25 | AK: | 8.5 |
| A: | 4.84 | D: | 3.25 |
| F: | 3.38 | Center Distance (in): | 2.63 in |
| BD: | 9 | O: | 2.73 in |
| C: | 8 in | O*: | 2.53 in |
| L1: | 4.88 in | LM1: | 7.86 |
| O*: | 2.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.693 | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Output Style: | D |
| Input HP: | 6.693 | Frame Size: | 180TC |
| Output Diameter (in): | 1.250 in | Input Keyway: | 3/16 X 0.500 in |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Series Style: | EL-BM-D | Gear Type: | Worm |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Mounting Style: | Base | Input Bore (C Face): | 1.125 |
| Output Shaft Orientation: | LR | Output Shaft Assembly Code: | D |
| Thrust Rating - output shaft: | 1420 | Center Distance (in): | 2.63 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Ratio Range: | 5:1 |
| Model Code: | BM826 | Motor Frame Size: | 180 |
| Series Code: | EL | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Reducer Style: | Worm - Right Angle | Assembly: | BM-D |
| Output RPM: | 350 | Output HP: | 6.276 |
| Output Key: | 1/4 x 1.62 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Overhung Load: | 1,625 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1130 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959021903 | Weight: | 38.00 LB |

