Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-40-D-180
Part #:EL8260140.00
Catalog #:EL-BM826-40-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | BD: | 9 |
| H-Tap size: | 3/8-16 in | N: | 5.63 |
| AK: | 8.5 | G: | 1.69 |
| C: | 8 in | B: | 7.17 |
| K: | 2.5 in | I: | 4.17 in |
| L1: | 4.88 in | D: | 3.25 |
| Center Distance (in): | 2.63 in | AJ: | 7.25 |
| U: | 0.75 in | F: | 3.38 |
| LM1: | 7.86 | J: | 5 in |
| O*: | 2.53 in | TAP Depth: | 0.69 in |
| BE1: | 0.5 in | BF: | 0.53 |
| A: | 4.84 | O: | 2.73 in |
| O*: | 2.53 |
Technical Specifications
| Output Shaft Orientation: | LR | Series Code: | EL |
| Input HP @ 1750 RPM: | 1.695 | Shaft Seal Material: | Viton |
| Frame Size: | 180TC | Assembly: | BM-D |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Output HP: | 1.287 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.250 in |
| Center Distance (in): | 2.63 | Input Bore (C Face): | 1.125 |
| Series Style: | EL-BM-D | Reducer Style: | Worm - Right Angle |
| Motor Frame Size: | 180 | Output Key: | 1/4 x 1.62 |
| Model Code: | BM826 | Mounting Style: | Base |
| Input Style: | Flexible Coupling Input | Overhung Load: | 1,625 |
| Gear Type: | Worm | Output RPM: | 43 |
| Output Shaft Assembly Code: | D | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2091 | Input HP: | 1.695 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 0.500 in | Input Keyway (C Face): | 1/4 x 1/8 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Style: | D |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 1854 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959021972 | Weight: | 38.00 LB |

