Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ826-100-L-56
Part #:EL8260156.00
Catalog #:EL-BMQ826-100-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5 in | BD: | 6.5 |
| I: | 4.17 in | LQ: | 5.33 in |
| C: | 8 in | B: | 7.17 |
| H-Tap size: | 3/8-16 in | AJ: | 5.88 |
| N: | 5.63 | Center Distance (in): | 2.63 in |
| F: | 3.38 | G: | 1.69 |
| D: | 3.25 | K: | 2.5 in |
| BE: | 0.38 in | TAP Depth: | 0.69 in |
| T: | 1.25 | BF: | 0.41 |
| AK: | 4.5 | O: | 2.73 in |
| A: | 4.84 | RQ: | 4.82 in |
Technical Specifications
| Output HP: | 0.236 | Gear Type: | Worm |
| Output Shaft Assembly Code: | L | Output Key: | 1/4 x 1.62 |
| Ratio: | 100:1 | Series Code: | EL |
| Frame Size: | 56C | Output Style: | L |
| Series Style: | EL-BMQ-L | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2091 |
| Output Diameter (in): | 1.25 in | Output Shaft Orientation: | L |
| Input Bore (C Face): | 0.625 | Mounting Style: | Base |
| Reducer Style: | Worm - Right Angle | Motor Frame Size: | 56 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Style: | C-Face Quill |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 0.386 |
| Overhung Load: | 1,625 | Input HP: | 0.386 |
| Product Type: | Right Angle | Output RPM: | 17 |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 2.63 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Model Code: | BMQ826 |
| Assembly: | BMQ-L | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 851 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959022139 | Weight: | 37.00 LB |

