Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ826-5-R-56
Part #:EL8260157.00
Catalog #:EL-BMQ826-5-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.5 in | LQ: | 5.33 in |
| Center Distance (in): | 2.63 in | J: | 5 in |
| N: | 5.63 | F: | 3.38 |
| AJ: | 5.88 | C: | 8 in |
| BE: | 0.38 in | BF: | 0.41 |
| T: | 1.25 | AK: | 4.5 |
| I: | 4.17 in | RQ: | 4.82 in |
| BD: | 6.5 | A: | 4.84 |
| D: | 3.25 | G: | 1.69 |
| H-Tap size: | 3/8-16 in | TAP Depth: | 0.69 in |
| B: | 7.17 | O: | 2.73 in |
Technical Specifications
| Output Style: | R | Output Key: | 1/4 x 1.62 |
| Input Diameter (in): | 0.625 in | Ratio: | 5:1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Model Code: | BMQ826 |
| Mounting Style: | Base | Series Style: | EL-BMQ-R |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output HP: | 6.276 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 56 |
| Series Code: | EL | Frame Size: | 56C |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Center Distance (in): | 2.63 |
| Output Shaft Orientation: | R | Reducer Style: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1420 | Assembly: | BMQ-R |
| Overhung Load: | 1,625 | Input HP @ 1750 RPM: | 6.693 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Output RPM: | 350 | Output Shaft Assembly Code: | R |
| Input HP: | 6.693 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 1130 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959022146 | Weight: | 37.00 LB |

