Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ826-10-R-56
Part #:EL8260159.00
Catalog #:EL-BMQ826-10-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 4.82 in | B: | 7.17 |
| G: | 1.69 | F: | 3.38 |
| C: | 8 in | BF: | 0.41 |
| T: | 1.25 | AJ: | 5.88 |
| K: | 2.5 in | BD: | 6.5 |
| BE: | 0.38 in | A: | 4.84 |
| J: | 5 in | Center Distance (in): | 2.63 in |
| TAP Depth: | 0.69 in | N: | 5.63 |
| AK: | 4.5 | O: | 2.73 in |
| H-Tap size: | 3/8-16 in | D: | 3.25 |
| I: | 4.17 in | LQ: | 5.33 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 1762 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | BMQ-R | Reducer Style: | Worm - Right Angle |
| Input HP: | 4.492 | Center Distance (in): | 2.63 |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Frame Size: | 56C | Series Code: | EL |
| Model Code: | BMQ826 | Output Diameter (in): | 1.25 in |
| Output Style: | R | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Mounting Style: | Base | Motor Frame Size: | 56 |
| Output Key: | 1/4 x 1.62 | Gear Type: | Worm |
| Series Style: | EL-BMQ-R | Output RPM: | 175 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Overhung Load: | 1,625 |
| Ratio: | 10:1 | Output HP: | 4.097 |
| Output Shaft Orientation: | R | Output Shaft Assembly Code: | R |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.492 | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1475 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959022160 | Weight: | 37.00 LB |

