Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ826-40-R-56
Part #:EL8260164.00
Catalog #:EL-BMQ826-40-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | RQ: | 4.82 in |
| B: | 7.17 | LQ: | 5.33 in |
| G: | 1.69 | BD: | 6.5 |
| TAP Depth: | 0.69 in | T: | 1.25 |
| AK: | 4.5 | BE: | 0.38 in |
| H-Tap size: | 3/8-16 in | K: | 2.5 in |
| Center Distance (in): | 2.63 in | D: | 3.25 |
| AJ: | 5.88 | C: | 8 in |
| I: | 4.17 in | N: | 5.63 |
| O: | 2.73 in | A: | 4.84 |
| F: | 3.38 | J: | 5 in |
Technical Specifications
| Center Distance (in): | 2.63 | Output Key: | 1/4 x 1.62 |
| Overhung Load: | 1,625 | Series Code: | EL |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio: | 40:1 |
| Assembly: | BMQ-R | Output HP: | 1.287 |
| Motor Frame Size: | 56 | Service Factor: | 1 |
| Model Code: | BMQ826 | Output Shaft Assembly Code: | R |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Output RPM: | 43 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2091 | Output Shaft Orientation: | R |
| Input HP @ 1750 RPM: | 1.695 | Series Style: | EL-BMQ-R |
| Mounting Style: | Base | Input HP: | 1.695 |
| Frame Size: | 56C | Reducer Style: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Style: | R |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1854 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959022214 | Weight: | 37.00 LB |

