Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ826-50-R-56
Part #:EL8260165.00
Catalog #:EL-BMQ826-50-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | A: | 4.84 |
| BD: | 6.5 | AK: | 4.5 |
| I: | 4.17 in | RQ: | 4.82 in |
| BF: | 0.41 | K: | 2.5 in |
| Center Distance (in): | 2.63 in | J: | 5 in |
| B: | 7.17 | AJ: | 5.88 |
| F: | 3.38 | G: | 1.69 |
| BE: | 0.38 in | H-Tap size: | 3/8-16 in |
| TAP Depth: | 0.69 in | O: | 2.73 in |
| D: | 3.25 | C: | 8 in |
| LQ: | 5.33 in | N: | 5.63 |
Technical Specifications
| Output Shaft Assembly Code: | R | Shaft Seal Material: | Viton |
| Model Code: | BMQ826 | Output Key: | 1/4 x 1.62 |
| Center Distance (in): | 2.63 | Frame Size: | 56C |
| Thrust Rating - output shaft: | 2091 | Input RPM: | 1,750 |
| Series Style: | EL-BMQ-R | Overhung Load: | 1,625 |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | R |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Assembly: | BMQ-R | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP: | 1.42 | Series Code: | EL |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Reducer Style: | Worm - Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 1.42 | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Ratio: | 50:1 |
| Input Style: | C-Face Quill | Output RPM: | 35 |
| Motor Frame Size: | 56 | Output Style: | R |
| Output HP: | 1.023 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Mounting Style: | Base | Reduction: | Single |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1843 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959022221 | Weight: | 37.00 LB |

