Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ826-80-R-56
Part #:EL8260167.00
Catalog #:EL-BMQ826-80-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8-16 in | T: | 1.25 |
| A: | 4.84 | BE: | 0.38 in |
| C: | 8 in | N: | 5.63 |
| J: | 5 in | B: | 7.17 |
| LQ: | 5.33 in | AJ: | 5.88 |
| Center Distance (in): | 2.63 in | F: | 3.38 |
| RQ: | 4.82 in | D: | 3.25 |
| AK: | 4.5 | BD: | 6.5 |
| G: | 1.69 | TAP Depth: | 0.69 in |
| K: | 2.5 in | O: | 2.73 in |
| BF: | 0.41 | I: | 4.17 in |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Series Style: | EL-BMQ-R |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Overhung Load: | 1,625 | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Output Key: | 1/4 x 1.62 |
| Ratio Range: | 80:1 | Output Style: | R |
| Input HP: | 0.577 | Output Shaft Orientation: | R |
| Mounting Style: | Base | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | R |
| Input Diameter (in): | 0.625 in | Assembly: | BMQ-R |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Series Code: | EL | Input HP @ 1750 RPM: | 0.577 |
| Gear Type: | Worm | Center Distance (in): | 2.63 |
| Output RPM: | 21 | Ratio: | 80:1 |
| Output HP: | 0.379 | Motor Frame Size: | 56 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Frame Size: | 56C | Input Style: | C-Face Quill |
| Series: | EL Series - Aluminum Worm Gear Reducers | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Model Code: | BMQ826 | Reduction: | Single |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1092 in/lbs |
General Specifications
| UPC: | 662959022245 | Weight: | 37.00 LB |

