Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ826-60-D-56
Part #:EL8260178.00
Catalog #:EL-BMQ826-60-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8-16 in | D: | 3.25 |
| F: | 3.38 | I: | 4.17 in |
| LQ: | 5.33 in | TAP Depth: | 0.69 in |
| T: | 1.25 | O*: | 2.53 in |
| A: | 4.84 | RQ: | 4.82 in |
| AJ: | 5.88 | BF: | 0.41 |
| BE: | 0.38 in | C: | 8 in |
| O: | 2.73 in | BD: | 6.5 |
| Center Distance (in): | 2.63 in | K: | 2.5 in |
| J: | 5 in | B: | 7.17 |
| G: | 1.69 | N: | 5.63 |
| AK: | 4.5 | O*: | 2.53 |
Technical Specifications
| Input HP: | 1.216 | Model Code: | BMQ826 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Input RPM: | 1,750 |
| Center Distance (in): | 2.63 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Series Code: | EL | Mounting Style: | Base |
| Output Shaft Orientation: | LR | Shaft Seal Material: | Viton |
| Series Style: | EL-BMQ-D | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56 |
| Frame Size: | 56C | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Ratio: | 60:1 | Assembly: | BMQ-D |
| Output Diameter (in): | 1.25 in | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Style: | D |
| Thrust Rating - output shaft: | 2091 | Input HP @ 1750 RPM: | 1.216 |
| Input Diameter (in): | 0.625 in | Output RPM: | 29 |
| Output Shaft Assembly Code: | D | Output Key: | 1/4 x 1.62 |
| Overhung Load: | 1,625 | Reducer Style: | Worm - Right Angle |
| Output HP: | 0.835 | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1805 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959022351 | Weight: | 37.00 LB |

