Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ826-100-D-56
Part #:EL8260180.00
Catalog #:EL-BMQ826-100-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 4.84 | AK: | 4.5 |
| BE: | 0.38 in | C: | 8 in |
| I: | 4.17 in | N: | 5.63 |
| F: | 3.38 | AJ: | 5.88 |
| T: | 1.25 | D: | 3.25 |
| BD: | 6.5 | B: | 7.17 |
| TAP Depth: | 0.69 in | RQ: | 4.82 in |
| Center Distance (in): | 2.63 in | LQ: | 5.33 in |
| H-Tap size: | 3/8-16 in | J: | 5 in |
| G: | 1.69 | O*: | 2.53 in |
| K: | 2.5 in | O: | 2.73 in |
| BF: | 0.41 | O*: | 2.53 |
Technical Specifications
| Output RPM: | 17 | Output Shaft Orientation: | LR |
| Mounting Style: | Base | Service Factor: | 1 |
| Center Distance (in): | 2.63 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Style: | D | Input RPM: | 1,750 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input HP: | 0.386 |
| Ratio Range: | 100:1 to 250:1 | Output Key: | 1/4 x 1.62 |
| Thrust Rating - output shaft: | 2091 | Input Diameter (in): | 0.625 in |
| Model Code: | BMQ826 | Reducer Style: | Worm - Right Angle |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Code: | EL | Frame Size: | 56C |
| Assembly: | BMQ-D | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 0.386 | Output Shaft Assembly Code: | D |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56 | Product Type: | Right Angle |
| Output HP: | 0.236 | Ratio: | 100:1 |
| Series Style: | EL-BMQ-D | Overhung Load: | 1,625 |
| Gear Type: | Worm | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 851 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 662959022375 | Weight: | 37.00 LB |

