Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ826-15-L-140
Part #:EL8260184.00
Catalog #:EL-BMQ826-15-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.63 in | A: | 4.84 |
| C: | 8 in | B: | 7.17 |
| N: | 5.63 | T: | 1.25 |
| AK: | 4.5 | D: | 3.25 |
| LQ: | 5.33 in | F: | 3.38 |
| K: | 2.5 in | BF: | 0.41 |
| J: | 5 in | RQ: | 4.82 in |
| G: | 1.69 | I: | 4.17 in |
| AJ: | 5.88 | TAP Depth: | 0.69 in |
| BD: | 6.5 | BE: | 0.38 in |
| O: | 2.73 in | H-Tap size: | 3/8-16 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Reducer Style: | Worm - Right Angle |
| Series Code: | EL | Product Type: | Right Angle |
| Output Style: | L | Overhung Load: | 1,625 |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Gear Type: | Worm | Assembly: | BMQ-L |
| Input RPM: | 1,750 | Output HP: | 3.216 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Frame Size: | 140TC |
| Output Key: | 1/4 x 1.62 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series: | EL Series - Aluminum Worm Gear Reducers | Motor Frame Size: | 140 |
| Output RPM: | 116 | Thrust Rating - output shaft: | 2069 |
| Input HP: | 3.614 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | L | Mounting Style: | Base |
| Series Style: | EL-BMQ-L | Output Diameter (in): | 1.25 in |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 3.614 |
| Center Distance (in): | 2.63 | Model Code: | BMQ826 |
| Output Shaft Orientation: | L | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 1737 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959022412 | Weight: | 37.00 LB |

