Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ826-25-L-140
Part #:EL8260186.00
Catalog #:EL-BMQ826-25-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.17 | O: | 2.73 in |
| J: | 5 in | D: | 3.25 |
| G: | 1.69 | TAP Depth: | 0.69 in |
| AK: | 4.5 | C: | 8 in |
| AJ: | 5.88 | F: | 3.38 |
| T: | 1.25 | K: | 2.5 in |
| Center Distance (in): | 2.63 in | O*: | 2.53 in |
| N: | 5.63 | BE: | 0.38 in |
| BF: | 0.41 | H-Tap size: | 3/8-16 in |
| LQ: | 5.33 in | BD: | 6.5 |
| I: | 4.17 in | RQ: | 4.82 in |
| A: | 4.84 |
Technical Specifications
| Input Style: | C-Face Quill | Input HP: | 2.487 |
| Output Shaft Orientation: | L | Reducer Style: | Worm - Right Angle |
| Overhung Load: | 1,625 | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Output RPM: | 70 |
| Output HP: | 2.076 | Output Key: | 1/4 x 1.62 |
| Input RPM: | 1,750 | Keyway: | 3/16 X 3/32 |
| Frame Size: | 140TC | Series: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | BMQ-L | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Series Style: | EL-BMQ-L | Output Shaft Assembly Code: | L |
| Ratio Range: | 25:1 | Output Style: | L |
| Input Diameter (in): | 0.875 in | Mounting Style: | Base |
| Series Code: | EL | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Model Code: | BMQ826 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.63 |
| Input HP @ 1750 RPM: | 2.487 | Input Quill Diameter (in): | 0.875 in |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2091 |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 140 |
| Input Keyway (C Face): | 3/16 x 3/32 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 1869 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959022436 | Weight: | 37.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

