Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ826-5-R-140
Part #:EL8260193.00
Catalog #:EL-BMQ826-5-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | G: | 1.69 |
| O: | 2.73 in | I: | 4.17 in |
| N: | 5.63 | AJ: | 5.88 |
| TAP Depth: | 0.69 in | A: | 4.84 |
| AK: | 4.5 | D: | 3.25 |
| C: | 8 in | J: | 5 in |
| F: | 3.38 | RQ: | 4.82 in |
| LQ: | 5.33 in | B: | 7.17 |
| BE: | 0.38 in | Center Distance (in): | 2.63 in |
| BF: | 0.41 | H-Tap size: | 3/8-16 in |
| T: | 1.25 | K: | 2.5 in |
Technical Specifications
| Input HP: | 6.693 | Overhung Load: | 1,625 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Service Factor: | 1 |
| Model Code: | BMQ826 | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Orientation: | R | Assembly: | BMQ-R |
| Output Style: | R | Input Keyway (C Face): | 3/16 x 3/32 |
| Mounting Style: | Base | Reducer Style: | Worm - Right Angle |
| Output HP: | 6.276 | Frame Size: | 140TC |
| Series Style: | EL-BMQ-R | Output Shaft Assembly Code: | R |
| Center Distance (in): | 2.63 | Output Diameter (in): | 1.25 in |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Output RPM: | 350 | Input HP @ 1750 RPM: | 6.693 |
| Series Code: | EL | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 1420 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140 | Product Type: | Right Angle |
| Output Key: | 1/4 x 1.62 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1130 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 662959022504 | Weight: | 37.00 LB |

