Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ826-80-R-140
Part #:EL8260203.00
Catalog #:EL-BMQ826-80-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | B: | 7.17 |
| AJ: | 5.88 | H-Tap size: | 3/8-16 in |
| O: | 2.73 in | G: | 1.69 |
| I: | 4.17 in | F: | 3.38 |
| Center Distance (in): | 2.63 in | BF: | 0.41 |
| A: | 4.84 | N: | 5.63 |
| J: | 5 in | LQ: | 5.33 in |
| TAP Depth: | 0.69 in | BE: | 0.38 in |
| T: | 1.25 | K: | 2.5 in |
| AK: | 4.5 | C: | 8 in |
| RQ: | 4.82 in | D: | 3.25 |
Technical Specifications
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | R |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Mounting Style: | Base | Series Code: | EL |
| Reducer: | Worm - Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series: | EL Series - Aluminum Worm Gear Reducers | Assembly: | BMQ-R |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 80:1 |
| Motor Frame Size: | 140 | Series Style: | EL-BMQ-R |
| Input HP: | 0.577 | Input HP @ 1750 RPM: | 0.577 |
| Output RPM: | 21 | Thrust Rating - output shaft: | 2091 |
| Product Type: | Right Angle | Model Code: | BMQ826 |
| Overhung Load: | 1,625 | Frame Size: | 140TC |
| Reducer Style: | Worm - Right Angle | Center Distance (in): | 2.63 |
| Output HP: | 0.379 | Output Key: | 1/4 x 1.62 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Output Shaft Orientation: | R |
| Output Style: | R | Output Diameter (in): | 1.25 in |
| Input Diameter (in): | 0.875 in | Reduction: | Single |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1092 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959022603 | Weight: | 37.00 LB |

