Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ826-100-R-140
Part #:EL8260204.00
Catalog #:EL-BMQ826-100-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.73 in | F: | 3.38 |
| H-Tap size: | 3/8-16 in | BE: | 0.38 in |
| B: | 7.17 | RQ: | 4.82 in |
| TAP Depth: | 0.69 in | LQ: | 5.33 in |
| N: | 5.63 | T: | 1.25 |
| C: | 8 in | J: | 5 in |
| BD: | 6.5 | AK: | 4.5 |
| G: | 1.69 | D: | 3.25 |
| BF: | 0.41 | K: | 2.5 in |
| A: | 4.84 | Center Distance (in): | 2.63 in |
| AJ: | 5.88 | I: | 4.17 in |
Technical Specifications
| Center Distance (in): | 2.63 | Model Code: | BMQ826 |
| Output Style: | R | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.386 | Assembly: | BMQ-R |
| Input Diameter (in): | 0.875 in | Reducer Style: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Mounting Style: | Base |
| Output HP: | 0.236 | Input Bore (C Face): | 0.875 |
| Series Code: | EL | Output RPM: | 17 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140 |
| Input Style: | C-Face Quill | Series: | EL Series - Aluminum Worm Gear Reducers |
| Series Style: | EL-BMQ-R | Output Key: | 1/4 x 1.62 |
| Output Shaft Orientation: | R | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | R | Thrust Rating - output shaft: | 2091 |
| Frame Size: | 140TC | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input HP: | 0.386 | Overhung Load: | 1,625 |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 851 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959022610 | Weight: | 37.00 LB |

