Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ826-5-D-140
Part #:EL8260205.00
Catalog #:EL-BMQ826-5-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.17 | BD: | 6.5 |
| N: | 5.63 | C: | 8 in |
| A: | 4.84 | TAP Depth: | 0.69 in |
| F: | 3.38 | AK: | 4.5 |
| BE: | 0.38 in | H-Tap size: | 3/8-16 in |
| BF: | 0.41 | D: | 3.25 |
| G: | 1.69 | O*: | 2.53 in |
| LQ: | 5.33 in | I: | 4.17 in |
| J: | 5 in | K: | 2.5 in |
| AJ: | 5.88 | Center Distance (in): | 2.63 in |
| RQ: | 4.82 in | T: | 1.25 |
| O: | 2.73 in | O*: | 2.53 |
Technical Specifications
| Output Shaft Orientation: | LR | Model Code: | BMQ826 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | D |
| Input Keyway (C Face): | 3/16 x 3/32 | Output RPM: | 350 |
| Input HP: | 6.693 | Output Diameter (in): | 1.25 in |
| Frame Size: | 140TC | Input HP @ 1750 RPM: | 6.693 |
| Series Code: | EL | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output HP: | 6.276 |
| Ratio: | 5:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 5:1 | Overhung Load: | 1,625 |
| Mounting Style: | Base | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output Style: | D |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Assembly: | BMQ-D |
| Motor Frame Size: | 140 | Reducer Style: | Worm - Right Angle |
| Output Key: | 1/4 x 1.62 | Series Style: | EL-BMQ-D |
| Product Type: | Right Angle | Center Distance (in): | 2.63 |
| Thrust Rating - output shaft: | 1420 | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1130 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959022627 | Weight: | 37.00 LB |

