Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ826-10-D-140
Part #:EL8260207.00
Catalog #:EL-BMQ826-10-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AJ: | 5.88 |
| B: | 7.17 | LQ: | 5.33 in |
| N: | 5.63 | BE: | 0.38 in |
| I: | 4.17 in | C: | 8 in |
| BF: | 0.41 | T: | 1.25 |
| H-Tap size: | 3/8-16 in | O*: | 2.53 in |
| G: | 1.69 | Center Distance (in): | 2.63 in |
| O: | 2.73 in | TAP Depth: | 0.69 in |
| F: | 3.38 | J: | 5 in |
| A: | 4.84 | D: | 3.25 |
| RQ: | 4.82 in | K: | 2.5 in |
| BD: | 6.5 | O*: | 2.53 |
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | D |
| Center Distance (in): | 2.63 | Input HP @ 1750 RPM: | 4.492 |
| Input Bore (C Face): | 0.875 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series Code: | EL | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Key: | 1/4 x 1.62 |
| Input Diameter (in): | 0.875 in | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 1762 | Input Keyway (C Face): | 3/16 x 3/32 |
| Overhung Load: | 1,625 | Output Diameter (in): | 1.25 in |
| Model Code: | BMQ826 | Series Style: | EL-BMQ-D |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Output Style: | D | Assembly: | BMQ-D |
| Motor Frame Size: | 140 | Shaft Seal Material: | Viton |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Mounting Style: | Base | Output HP: | 4.097 |
| Service Factor: | 1 | Input HP: | 4.492 |
| Output Shaft Orientation: | LR | Product Type: | Right Angle |
| Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1475 in/lbs |
General Specifications
| UPC: | 662959022641 | Weight: | 37.00 LB |

