Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ826-15-D-140
Part #:EL8260208.00
Catalog #:EL-BMQ826-15-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | TAP Depth: | 0.69 in |
| C: | 8 in | AJ: | 5.88 |
| J: | 5 in | O*: | 2.53 in |
| BE: | 0.38 in | D: | 3.25 |
| RQ: | 4.82 in | K: | 2.5 in |
| AK: | 4.5 | BF: | 0.41 |
| BD: | 6.5 | T: | 1.25 |
| A: | 4.84 | B: | 7.17 |
| O: | 2.73 in | F: | 3.38 |
| H-Tap size: | 3/8-16 in | LQ: | 5.33 in |
| Center Distance (in): | 2.63 in | I: | 4.17 in |
| N: | 5.63 | O*: | 2.53 |
Technical Specifications
| Output RPM: | 116 | Ratio: | 15:1 |
| Product Type: | Right Angle | Output HP: | 3.216 |
| Motor Frame Size: | 140 | Reducer Style: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2069 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Series Style: | EL-BMQ-D |
| Series: | EL Series - Aluminum Worm Gear Reducers | Model Code: | BMQ826 |
| Output Diameter (in): | 1.25 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Overhung Load: | 1,625 | Center Distance (in): | 2.63 |
| Input HP @ 1750 RPM: | 3.614 | Service Factor: | 1 |
| Output Style: | D | Mounting Style: | Base |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Input HP: | 3.614 |
| Series Code: | EL | Ratio Range: | 15:1 |
| Input Style: | C-Face Quill | Assembly: | BMQ-D |
| Output Key: | 1/4 x 1.62 | Output Shaft Orientation: | LR |
| Input RPM: | 1,750 | Frame Size: | 140TC |
| Output Shaft Assembly Code: | D | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 1737 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959022658 | Weight: | 37.00 LB |

