Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ826-80-D-140
Part #:EL8260215.00
Catalog #:EL-BMQ826-80-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 2.53 in | O: | 2.73 in |
| TAP Depth: | 0.69 in | I: | 4.17 in |
| RQ: | 4.82 in | AJ: | 5.88 |
| J: | 5 in | LQ: | 5.33 in |
| BF: | 0.41 | G: | 1.69 |
| D: | 3.25 | AK: | 4.5 |
| A: | 4.84 | T: | 1.25 |
| BD: | 6.5 | H-Tap size: | 3/8-16 in |
| B: | 7.17 | BE: | 0.38 in |
| F: | 3.38 | C: | 8 in |
| Center Distance (in): | 2.63 in | K: | 2.5 in |
| N: | 5.63 | O*: | 2.53 |
Technical Specifications
| Output Shaft Assembly Code: | D | Series Style: | EL-BMQ-D |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input HP: | 0.577 | Input HP @ 1750 RPM: | 0.577 |
| Output Diameter (in): | 1.25 in | Series Code: | EL |
| Motor Frame Size: | 140 | Output RPM: | 21 |
| Ratio Range: | 80:1 | Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Output Style: | D | Overhung Load: | 1,625 |
| Assembly: | BMQ-D | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series: | EL Series - Aluminum Worm Gear Reducers | Product Type: | Right Angle |
| Output HP: | 0.379 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Output Shaft Orientation: | LR |
| Input Keyway (C Face): | 3/16 x 3/32 | Mounting Style: | Base |
| Service Factor: | 1 | Reducer Style: | Worm - Right Angle |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 2091 |
| Model Code: | BMQ826 | Output Key: | 1/4 x 1.62 |
| Center Distance (in): | 2.63 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1092 in/lbs |
General Specifications
| UPC: | 662959022726 | Weight: | 37.00 LB |

