Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ826-7.5-L-180
Part #:EL8260218.00
Catalog #:EL-BMQ826-7.5-L-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8-16 in | D: | 3.25 |
| N: | 5.63 | TAP Depth: | 0.69 in |
| J: | 5 in | AK: | 8.5 |
| RQ: | 4.82 in | BD: | 9 |
| Center Distance (in): | 2.63 in | BE1: | 0.5 in |
| BF: | 0.53 | O: | 2.73 in |
| I: | 4.17 in | F: | 3.38 |
| K: | 2.5 in | T: | 1.25 |
| A: | 4.84 | G: | 1.69 |
| AJ: | 7.25 | C: | 8 in |
| LQ1: | 5.33 in | B: | 7.17 |
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Model Code: | BMQ826 |
| Series Code: | EL | Ratio: | 7.5:1 |
| Thrust Rating - output shaft: | 1609 | Product Type: | Right Angle |
| Output Key: | 1/4 x 1.62 | Ratio Range: | 7.5:1 |
| Output RPM: | 233 | Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.125 in |
| Reducer Style: | Worm - Right Angle | Gear Type: | Worm |
| Assembly: | BMQ-L | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | L | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Series Style: | EL-BMQ-L |
| Input HP: | 4.956 | Output Diameter (in): | 1.25 in |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Input HP @ 1750 RPM: | 4.956 | Output Style: | L |
| Center Distance (in): | 2.63 | Output Shaft Assembly Code: | L |
| Output HP: | 4.571 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Mounting Style: | Base | Overhung Load: | 1,625 |
| Motor Frame Size: | 180 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1235 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959022757 | Weight: | 37.00 LB |

