Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ826-25-L-180
Part #:EL8260222.00
Catalog #:EL-BMQ826-25-L-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5 in | B: | 7.17 |
| AK: | 8.5 | G: | 1.69 |
| F: | 3.38 | Center Distance (in): | 2.63 in |
| O: | 2.73 in | BF: | 0.53 |
| C: | 8 in | T: | 1.25 |
| TAP Depth: | 0.69 in | N: | 5.63 |
| AJ: | 7.25 | RQ: | 4.82 in |
| D: | 3.25 | A: | 4.84 |
| BE1: | 0.5 in | BD: | 9 |
| H-Tap size: | 3/8-16 in | I: | 4.17 in |
| K: | 2.5 in | LQ1: | 5.33 in |
Technical Specifications
| Assembly: | BMQ-L | Output Shaft Orientation: | L |
| Motor Frame Size: | 180 | Service Factor: | 1 |
| Output RPM: | 70 | Center Distance (in): | 2.63 |
| Input HP @ 1750 RPM: | 2.487 | Input HP: | 2.487 |
| Reducer: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | L |
| Thrust Rating - output shaft: | 2091 | Ratio Range: | 25:1 |
| Mounting Style: | Base | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Input Style: | C-Face Quill | Overhung Load: | 1,625 |
| Output HP: | 2.076 | Frame Size: | 180TC |
| Model Code: | BMQ826 | Reducer Style: | Worm - Right Angle |
| Series Style: | EL-BMQ-L | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Ratio: | 25:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Input Diameter (in): | 1.125 in |
| Series Code: | EL | Output Key: | 1/4 x 1.62 |
| Output Style: | L | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1869 in/lbs |
General Specifications
| UPC: | 662959022795 | Weight: | 37.00 LB |

