Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ826-5-D-180
Part #:EL8260241.00
Catalog #:EL-BMQ826-5-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.69 in | T: | 1.25 |
| N: | 5.63 | D: | 3.25 |
| F: | 3.38 | RQ: | 4.82 in |
| BD: | 9 | O*: | 2.53 in |
| O: | 2.73 in | LQ1: | 5.33 in |
| Center Distance (in): | 2.63 in | BE1: | 0.5 in |
| C: | 8 in | J: | 5 in |
| BF: | 0.53 | AJ: | 7.25 |
| A: | 4.84 | B: | 7.17 |
| AK: | 8.5 | H-Tap size: | 3/8-16 in |
| K: | 2.5 in | G: | 1.69 |
| I: | 4.17 in | O*: | 2.53 |
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Series Style: | EL-BMQ-D | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 6.693 | Series Code: | EL |
| Center Distance (in): | 2.63 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 1420 | Input Diameter (in): | 1.125 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Output RPM: | 350 |
| Ratio: | 5:1 | Gear Type: | Worm |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | D |
| Shaft Seal Material: | Viton | Model Code: | BMQ826 |
| Reducer: | Worm - Right Angle | Overhung Load: | 1,625 |
| Motor Frame Size: | 180 | Assembly: | BMQ-D |
| Input HP: | 6.693 | Mounting Style: | Base |
| Reducer Style: | Worm - Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Ratio Range: | 5:1 | Output Shaft Orientation: | LR |
| Frame Size: | 180TC | Output Style: | D |
| Input RPM: | 1,750 | Output HP: | 6.276 |
| Output Key: | 1/4 x 1.62 | Reduction: | Single |
| Output Shaft Direction: | Double | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1130 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959022986 | Weight: | 37.00 LB |

