Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ826-7.5-D-180
Part #:EL8260242.00
Catalog #:EL-BMQ826-7.5-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LQ1: | 5.33 in |
| TAP Depth: | 0.69 in | K: | 2.5 in |
| O: | 2.73 in | N: | 5.63 |
| T: | 1.25 | I: | 4.17 in |
| F: | 3.38 | BE1: | 0.5 in |
| H-Tap size: | 3/8-16 in | D: | 3.25 |
| AK: | 8.5 | Center Distance (in): | 2.63 in |
| RQ: | 4.82 in | G: | 1.69 |
| O*: | 2.53 in | BF: | 0.53 |
| J: | 5 in | A: | 4.84 |
| AJ: | 7.25 | C: | 8 in |
| B: | 7.17 | O*: | 2.53 |
Technical Specifications
| Input Style: | C-Face Quill | Input Diameter (in): | 1.125 in |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 x 1/8 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Overhung Load: | 1,625 | Thrust Rating - output shaft: | 1609 |
| Input HP @ 1750 RPM: | 4.956 | Output HP: | 4.571 |
| Input HP: | 4.956 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 x 1.62 | Series Style: | EL-BMQ-D |
| No. of Gear Reductions: | Single | Output Style: | D |
| Assembly: | BMQ-D | Frame Size: | 180TC |
| Series Code: | EL | Ratio: | 7.5:1 |
| Mounting Style: | Base | Output Shaft Orientation: | LR |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | D |
| Output RPM: | 233 | Center Distance (in): | 2.63 |
| Ratio Range: | 7.5:1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Motor Frame Size: | 180 |
| Product Type: | Right Angle | Model Code: | BMQ826 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 1235 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959022993 | Weight: | 37.00 LB |

