Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ826-60-D-180
Part #:EL8260250.00
Catalog #:EL-BMQ826-60-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | O: | 2.73 in |
| O*: | 2.53 in | I: | 4.17 in |
| N: | 5.63 | TAP Depth: | 0.69 in |
| T: | 1.25 | A: | 4.84 |
| Center Distance (in): | 2.63 in | LQ1: | 5.33 in |
| BF: | 0.53 | D: | 3.25 |
| AK: | 8.5 | G: | 1.69 |
| B: | 7.17 | BE1: | 0.5 in |
| J: | 5 in | F: | 3.38 |
| H-Tap size: | 3/8-16 in | K: | 2.5 in |
| AJ: | 7.25 | C: | 8 in |
| RQ: | 4.82 in | O*: | 2.53 |
Technical Specifications
| Model Code: | BMQ826 | Output Shaft Assembly Code: | D |
| Series Style: | EL-BMQ-D | Overhung Load: | 1,625 |
| Input Bore (C Face): | 1.125 | Mounting Style: | Base |
| Output RPM: | 29 | Output Diameter (in): | 1.25 in |
| Input HP: | 1.216 | Input RPM: | 1,750 |
| Output Key: | 1/4 x 1.62 | Thrust Rating - output shaft: | 2091 |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Input Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.63 | Shaft Seal Material: | Viton |
| Assembly: | BMQ-D | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.216 | Ratio Range: | 60:1 |
| Reducer Style: | Worm - Right Angle | Frame Size: | 180TC |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Gear Type: | Worm |
| Series Code: | EL | Output HP: | 0.835 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Motor Frame Size: | 180 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Style: | D | Output Shaft Orientation: | LR |
| Input Keyway (C Face): | 1/4 x 1/8 | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1805 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959023075 | Weight: | 37.00 LB |

