Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-100-L-210
Part #:EL8260264.00
Catalog #:EL-BM826-100-L-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | L1: | 4.88 in |
| T: | 1.25 | BF: | 0.53 |
| LM1: | 7.86 | C: | 8 in |
| Center Distance (in): | 2.63 in | BE1: | 0.5 in |
| J: | 5 in | N: | 5.63 |
| F: | 3.38 | AJ: | 7.25 |
| G: | 1.69 | BD: | 9 |
| H-Tap size: | 3/8-16 in | TAP Depth: | 0.69 in |
| U: | 0.75 in | I: | 4.17 in |
| A: | 4.84 | K: | 2.5 in |
| B: | 7.17 | O: | 2.73 in |
| D: | 3.25 |
Technical Specifications
| Output Diameter (in): | 1.250 in | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Ratio: | 100:1 | Frame Size: | 210TC |
| Motor Frame Size: | 210 | Assembly: | BM-L |
| Overhung Load: | 1,625 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input HP: | 0.386 |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | L | Reducer: | Worm - Right Angle |
| Output RPM: | 17 | Output HP: | 0.236 |
| Series Code: | EL | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 0.386 | Series Style: | EL-BM-L |
| Output Key: | 1/4 x 1.62 | Reducer Style: | Worm - Right Angle |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.63 | Mounting Style: | Base |
| Service Factor: | 1 | Output Style: | L |
| Input Keyway: | 3/16 X 0.500 in | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft Orientation: | L | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2091 | Model Code: | BM826 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 851 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959023211 | Weight: | 38.00 LB |

