Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-7.5-R-210
Part #:EL8260266.00
Catalog #:EL-BM826-7.5-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | B: | 7.17 |
| TAP Depth: | 0.69 in | Center Distance (in): | 2.63 in |
| T: | 1.25 | I: | 4.17 in |
| J: | 5 in | C: | 8 in |
| K: | 2.5 in | H-Tap size: | 3/8-16 in |
| G: | 1.69 | F: | 3.38 |
| LM1: | 7.86 | AJ: | 7.25 |
| N: | 5.63 | L1: | 4.88 in |
| D: | 3.25 | AK: | 8.5 |
| A: | 4.84 | BE1: | 0.5 in |
| U: | 0.75 in | BD: | 9 |
| O: | 2.73 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 x 5/32 |
| Service Factor: | 1 | Reducer Style: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1609 | Input Bore (C Face): | 1.375 |
| Model Code: | BM826 | Output HP: | 4.571 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Keyway: | 3/16 X 0.500 in |
| Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Output Style: | R | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Overhung Load: | 1,625 |
| Output Key: | 1/4 x 1.62 | Input HP: | 4.956 |
| Shaft Seal Material: | Viton | Series Style: | EL-BM-R |
| Output Diameter (in): | 1.250 in | Output Shaft Assembly Code: | R |
| Input HP @ 1750 RPM: | 4.956 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Orientation: | R | Assembly: | BM-R |
| Input RPM: | 1,750 | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Motor Frame Size: | 210 | Center Distance (in): | 2.63 |
| Gear Type: | Worm | Series Code: | EL |
| Mounting Style: | Base | Output RPM: | 233 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1235 in/lbs |
General Specifications
| UPC: | 662959023235 | Weight: | 38.00 LB |

