Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-10-R-210
Part #:EL8260267.00
Catalog #:EL-BM826-10-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 4.17 in |
| O: | 2.73 in | K: | 2.5 in |
| N: | 5.63 | U: | 0.75 in |
| BE1: | 0.5 in | AK: | 8.5 |
| A: | 4.84 | H-Tap size: | 3/8-16 in |
| G: | 1.69 | F: | 3.38 |
| Center Distance (in): | 2.63 in | C: | 8 in |
| LM1: | 7.86 | BD: | 9 |
| B: | 7.17 | D: | 3.25 |
| J: | 5 in | T: | 1.25 |
| L1: | 4.88 in | TAP Depth: | 0.69 in |
| AJ: | 7.25 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Mounting Style: | Base |
| Assembly: | BM-R | Input Keyway (C Face): | 5/16 x 5/32 |
| Product Type: | Right Angle | Output HP: | 4.097 |
| Output Style: | R | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1762 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.492 | Service Factor: | 1 |
| Output Shaft Orientation: | R | Input Diameter (in): | 0.75 in |
| Series Style: | EL-BM-R | Series Code: | EL |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | R |
| Output RPM: | 175 | Output Diameter (in): | 1.250 in |
| Center Distance (in): | 2.63 | Motor Frame Size: | 210 |
| Input Keyway: | 3/16 X 0.500 in | Output Key: | 1/4 X 1.62 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Overhung Load: | 1,625 |
| Ratio: | 10:1 | Input Bore (C Face): | 1.375 |
| Model Code: | BM826 | Input Style: | Flexible Coupling Input |
| Input HP: | 4.492 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Frame Size: | 210TC |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1475 in/lbs |
General Specifications
| UPC: | 662959023242 | Weight: | 38.00 LB |

