Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-60-D-210
Part #:EL8260286.00
Catalog #:EL-BM826-60-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | J: | 5 in |
| U: | 0.75 in | TAP Depth: | 0.69 in |
| AK: | 8.5 | L1: | 4.88 in |
| Center Distance (in): | 2.63 in | H-Tap size: | 3/8-16 in |
| G: | 1.69 | O*: | 2.53 in |
| I: | 4.17 in | BD: | 9 |
| N: | 5.63 | LM1: | 7.86 |
| B: | 7.17 | D: | 3.25 |
| BF: | 0.53 | A: | 4.84 |
| AJ: | 7.25 | F: | 3.38 |
| BE1: | 0.5 in | O: | 2.73 in |
| K: | 2.5 in | C: | 8 in |
| O*: | 2.53 |
Technical Specifications
| Shaft Seal Material: | Viton | Series Style: | EL-BM-D |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 1.216 |
| Output Diameter (in): | 1.250 in | Assembly: | BM-D |
| Series: | EL Series - Aluminum Worm Gear Reducers | Ratio Range: | 60:1 |
| Motor Frame Size: | 210 | Output Style: | D |
| Input Style: | Flexible Coupling Input | Reducer Style: | Worm - Right Angle |
| Series Code: | EL | Output HP: | 0.835 |
| Gear Type: | Worm | Overhung Load: | 1,625 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Shaft Orientation: | LR |
| Model Code: | BM826 | Input Keyway: | 3/16 X 0.500 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.63 |
| Ratio: | 60:1 | Input HP: | 1.216 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Mounting Style: | Base |
| Output RPM: | 29 | Service Factor: | 1 |
| Frame Size: | 210TC | Thrust Rating - output shaft: | 2091 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | D |
| Output Key: | 1/4 x 1.62 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 1805 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959023433 | Weight: | 38.00 LB |

