Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-80-D-210
Part #:EL8260287.00
Catalog #:EL-BM826-80-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | O: | 2.73 in |
| BF: | 0.53 | AJ: | 7.25 |
| N: | 5.63 | AK: | 8.5 |
| L1: | 4.88 in | U: | 0.75 in |
| T: | 1.25 | D: | 3.25 |
| I: | 4.17 in | TAP Depth: | 0.69 in |
| H-Tap size: | 3/8-16 in | C: | 8 in |
| F: | 3.38 | B: | 7.17 |
| A: | 4.84 | J: | 5 in |
| Center Distance (in): | 2.63 in | O*: | 2.53 in |
| G: | 1.69 | BE1: | 0.5 in |
| K: | 2.5 in | LM1: | 7.86 |
| O*: | 2.53 |
Technical Specifications
| Output HP: | 0.379 | Mounting Style: | Base |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 0.577 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.250 in |
| Gear Type: | Worm | Output RPM: | 21 |
| Series Style: | EL-BM-D | Output Key: | 1/4 x 1.62 |
| Input HP: | 0.577 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Frame Size: | 210TC | Series Code: | EL |
| No. of Gear Reductions: | Single | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Output Style: | D |
| Overhung Load: | 1,625 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 0.500 in | Ratio: | 80:1 |
| Model Code: | BM826 | Thrust Rating - output shaft: | 2091 |
| Motor Frame Size: | 210 | Input Keyway (C Face): | 5/16 x 5/32 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | BM-D | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | D | Center Distance (in): | 2.63 |
| Output Shaft Orientation: | LR | Ratio Range: | 80:1 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1092 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959023440 | Weight: | 38.00 LB |

