Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-100-D-210
Part #:EL8260288.00
Catalog #:EL-BM826-100-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | G: | 1.69 |
| L1: | 4.88 in | BD: | 9 |
| BF: | 0.53 | O*: | 2.53 in |
| F: | 3.38 | N: | 5.63 |
| A: | 4.84 | T: | 1.25 |
| H-Tap size: | 3/8-16 in | AK: | 8.5 |
| D: | 3.25 | BE1: | 0.5 in |
| B: | 7.17 | LM1: | 7.86 |
| U: | 0.75 in | I: | 4.17 in |
| AJ: | 7.25 | TAP Depth: | 0.69 in |
| K: | 2.5 in | Center Distance (in): | 2.63 in |
| J: | 5 in | O: | 2.73 in |
| O*: | 2.53 |
Technical Specifications
| Series Style: | EL-BM-D | Input HP @ 1750 RPM: | 0.386 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17 |
| Product Type: | Right Angle | Model Code: | BM826 |
| Gear Type: | Worm | Output Shaft Orientation: | LR |
| Input Keyway (C Face): | 5/16 x 5/32 | Input Diameter (in): | 0.75 in |
| Reducer Style: | Worm - Right Angle | Frame Size: | 210TC |
| Input HP: | 0.386 | Input RPM: | 1,750 |
| Output Style: | D | Motor Frame Size: | 210 |
| Ratio: | 100:1 | Series Code: | EL |
| Output Shaft Assembly Code: | D | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Overhung Load: | 1,625 |
| Thrust Rating - output shaft: | 2091 | Center Distance (in): | 2.63 |
| Output Diameter (in): | 1.250 in | Input Bore (C Face): | 1.375 |
| Mounting Style: | Base | Shaft Seal Material: | Viton |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Keyway: | 3/16 X 0.500 in |
| Input Style: | Flexible Coupling Input | Assembly: | BM-D |
| Output HP: | 0.236 | Output Key: | 1/4 x 1.62 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 851 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959023457 | Weight: | 38.00 LB |

