Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-H826-10-H1-16
Part #:EL8260503.16
Catalog #:EL-H826-10-H1-16
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Keyway: | 3/16 x 1.63 in |
| Gear Type: | Worm | Output RPM: | 175 |
| Output HP: | 4.097 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.000 in | Mounting Style: | Shaft Mount |
| Series Style: | EL-H-H1 | Input RPM: | 1,750 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Style: | H1 |
| Assembly: | H-H1 | Reducer Style: | Worm - Right Angle |
| Ratio: | 10:1 | Model Code: | H826 |
| Input Style: | Shaft | Center Distance (in): | 2.63 |
| Input HP: | 4.492 | Bore Code: | 16 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | H1 | Ratio Range: | 10:1 |
| Output Shaft Orientation: | H1 | Reduction: | Single |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1475 in/lbs |
General Specifications
| UPC: | 662959023563 | Weight: | 34.00 LB |

