Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM826-15-H_-56-16
Part #:EL8260516.16
Catalog #:EL-HM826-15-H_-56-16
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Service Factor: | 1 | Model Code: | HM826 |
| Output HP: | 3.216 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 116 | Reducer Style: | Worm - Right Angle |
| Motor Frame Size: | 56C | Output Shaft Orientation: | H1 |
| Output Style: | H1 | Output Diameter (in): | 1.000 in |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Frame Size: | 56C |
| Bore Code: | 16 | Center Distance (in): | 2.63 |
| Mounting Style: | Shaft Mount | Assembly: | HM-H1 |
| Input HP: | 3.614 | Shaft Seal Material: | Viton |
| Series Style: | EL-HM-H1 | Product Type: | Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Style: | C-Face Coupled |
| Output Shaft Assembly Code: | H1 | Input Diameter (in): | 0.625 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Ratio Range: | 15:1 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1737 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959024218 | Weight: | 37.00 LB |

