Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM826-20-H1-56-23
Part #:EL8260517.23
Catalog #:EL-HM826-20-H1-56-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.5 | B: | 7.17 |
| Center Distance (in): | 2.63 in | AJ: | 5.88 |
| L: | 6.07 in | LM: | 7.04 |
| AE1: | 0.6 | AG: | 7 |
| C: | 8 in | AK: | 4.5 |
| U: | 0.75 in | AB: | 7 |
| I: | 4.17 in | F: | 3.37 |
| BD: | 6.5 | AE2: | 0.4 |
| D: | 3.25 | AC: | 0.73 |
| BE: | 0.38 in | AD: | 6 |
| AF: | 0.69 | G: | 1.69 |
| BF: | 0.41 |
Technical Specifications
| Keyway: | 3/16 X 3/32 | Reducer Style: | Worm - Right Angle |
| Output HP: | 2.549 | Output Shaft Orientation: | H1 |
| Assembly: | HM-H1 | Input Style: | C-Face Coupled |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Frame Size: | 56C | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output RPM: | 87 | Output Key: | 3/8 x 3.00 |
| Input RPM: | 1,750 | Input HP: | 2.965 |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Motor Frame Size: | 56C | Model Code: | HM826 |
| Service Factor: | 1 | Mounting Style: | Shaft Mount |
| Product Type: | Right Angle | Output Shaft Assembly Code: | H1 |
| Input Quill Diameter (in): | 0.625 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Diameter (in): | 0.625 in | Bore Code: | 23 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Output Style: | H1 | Series Style: | EL-HM-H1 |
| Input Keyway: | 3/16 x .500 in | Gear Type: | Worm |
| Center Distance (in): | 2.63 | Reduction: | Single |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1836 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959024317 | Weight: | 37.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

