Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM826-25-H1-56-23
Part #:EL8260518.23
Catalog #:EL-HM826-25-H1-56-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.04 | D: | 3.25 |
| G: | 1.69 | BE: | 0.38 in |
| AE1: | 0.6 | L: | 6.07 in |
| AE2: | 0.4 | AJ: | 5.88 |
| U: | 0.75 in | AB: | 7 |
| AK: | 4.5 | AD: | 6 |
| BD: | 6.5 | AA: | 8.5 |
| BF: | 0.41 | Center Distance (in): | 2.63 in |
| AC: | 0.73 | AF: | 0.69 |
| I: | 4.17 in | C: | 8 in |
| AG: | 7 | F: | 3.37 |
| B: | 7.17 |
Technical Specifications
| Input RPM: | 1,750 | Input HP: | 2.487 |
| Assembly: | HM-H1 | Reducer Style: | Worm - Right Angle |
| Output Shaft Orientation: | H1 | Frame Size: | 56C |
| Output RPM: | 70 | Input Style: | C-Face Coupled |
| Keyway: | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Output HP: | 2.076 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Key: | 3/8 x 3.00 |
| Input Keyway: | 3/16 x .500 in | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 2.63 | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | H1 |
| Output Style: | H1 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Mounting Style: | Shaft Mount |
| Series Style: | EL-HM-H1 | Gear Type: | Worm |
| Model Code: | HM826 | Bore Code: | 23 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Input Quill Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Motor Frame Size: | 56C | Reduction: | Single |
| Output Torque Rating (in-lb): | 1869 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959024362 | Weight: | 37.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

