Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM826-40-H1-56-19
Part #:EL8260520.19
Catalog #:EL-HM826-40-H1-56-19
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | U: | 0.75 in |
| B: | 7.17 | BD: | 6.5 |
| I: | 4.17 in | D: | 3.25 |
| AB: | 7 | G: | 1.69 |
| L: | 6.07 in | C: | 8 in |
| LM: | 7.04 | AE2: | 0.4 |
| AC: | 0.73 | AF: | 0.69 |
| Center Distance (in): | 2.63 in | AD: | 6 |
| AG: | 7 | AA: | 8.5 |
| AJ: | 5.88 | AE1: | 0.6 |
| F: | 3.37 | BF: | 0.41 |
| BE: | 0.38 in |
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Input RPM: | 1,750 |
| Frame Size: | 56C | Ratio: | 40:1 |
| Output HP: | 1.287 | Keyway: | 3/16 X 3/32 |
| Output RPM: | 43 | Reducer Style: | Worm - Right Angle |
| Output Shaft Orientation: | H1 | Input HP: | 1.695 |
| Output Key: | 1/4 X 2.5 | Reducer: | Worm - Right Angle |
| Assembly: | HM-H1 | Input Style: | C-Face Coupled |
| Input Keyway: | 3/16 x .500 in | Mounting Style: | Shaft Mount |
| Shaft Seal Material: | Viton | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Center Distance (in): | 2.63 | Model Code: | HM826 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Input Diameter (in): | 0.625 in | Ratio Range: | 40:1 |
| Output Style: | H1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Bore Code: | 19 |
| Series Style: | EL-HM-H1 | Service Factor: | 1 |
| Input Quill Diameter (in): | 0.625 in | Output Shaft Assembly Code: | H1 |
| Product Type: | Right Angle | Reduction: | Single |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1854 in/lbs |
General Specifications
| UPC: | 662959024430 | Weight: | 37.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

