Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM826-60-H1-56-23
Part #:EL8260522.23
Catalog #:EL-HM826-60-H1-56-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.04 | AG: | 7 |
| BE: | 0.38 in | B: | 7.17 |
| AB: | 7 | F: | 3.37 |
| BF: | 0.41 | AA: | 8.5 |
| C: | 8 in | AJ: | 5.88 |
| BD: | 6.5 | U: | 0.75 in |
| G: | 1.69 | AD: | 6 |
| AE1: | 0.6 | L: | 6.07 in |
| I: | 4.17 in | AF: | 0.69 |
| AK: | 4.5 | AE2: | 0.4 |
| AC: | 0.73 | Center Distance (in): | 2.63 in |
| D: | 3.25 |
Technical Specifications
| Input HP: | 1.216 | Assembly: | HM-H1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Frame Size: | 56C |
| Input Style: | C-Face Coupled | Input RPM: | 1,750 |
| Output Key: | 3/8 x 3.00 | Output HP: | 0.835 |
| Ratio: | 60:1 | Reducer Style: | Worm - Right Angle |
| Keyway: | 3/16 X 3/32 | Output RPM: | 29 |
| Output Shaft Orientation: | H1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Mounting Style: | Shaft Mount |
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Model Code: | HM826 | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Center Distance (in): | 2.63 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Ratio Range: | 60:1 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output Style: | H1 | Input Keyway: | 3/16 x .500 in |
| Series Style: | EL-HM-H1 | Input Quill Diameter (in): | 0.625 in |
| Output Diameter (in): | 1.438 in | Reduction: | Single |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1805 in/lbs |
General Specifications
| UPC: | 662959024560 | Weight: | 37.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

