Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM826-15-H1-140-20
Part #:EL8260528.20
Catalog #:EL-HM826-15-H1-140-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6 | AC: | 0.73 |
| BD: | 6.5 | G: | 1.69 |
| F: | 3.37 | AA: | 8.5 |
| C: | 8 in | AF: | 0.69 |
| AE2: | 0.4 | BE: | 0.38 in |
| AE1: | 0.6 | AB: | 7 |
| U: | 0.75 in | BF: | 0.41 |
| Center Distance (in): | 2.63 in | AJ: | 5.88 |
| LM: | 7.04 | AK: | 4.5 |
| D: | 3.25 | L: | 6.07 in |
| AG: | 7 | I: | 4.17 in |
| B: | 7.17 |
Technical Specifications
| Ratio: | 15:1 | Output Shaft Orientation: | H1 |
| Reducer: | Worm - Right Angle | Reducer Style: | Worm - Right Angle |
| Output RPM: | 116 | Keyway: | 3/16 X 3/32 |
| Input Style: | C-Face Coupled | Output Key: | 1/4 X 2.50 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input HP: | 3.614 |
| Input RPM: | 1,750 | Assembly: | HM-H1 |
| Frame Size: | 140TC | Output HP: | 3.216 |
| Output Style: | H1 | Output Diameter (in): | 1.250 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | H1 |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Model Code: | HM826 |
| Input Diameter (in): | 0.875 in | Bore Code: | 20 |
| Center Distance (in): | 2.63 | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 x .500 in | No. of Gear Reductions: | Single |
| Series Style: | EL-HM-H1 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Mounting Style: | Shaft Mount |
| Input Quill Diameter (in): | 0.875 in | Reduction: | Single |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1737 in/lbs |
General Specifications
| UPC: | 662959024867 | Weight: | 37.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

