Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM826-20-H1-140-23
Part #:EL8260529.23
Catalog #:EL-HM826-20-H1-140-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | AB: | 7 |
| AJ: | 5.88 | AE1: | 0.6 |
| F: | 3.37 | Center Distance (in): | 2.63 in |
| C: | 8 in | AD: | 6 |
| I: | 4.17 in | AA: | 8.5 |
| G: | 1.69 | AE2: | 0.4 |
| AC: | 0.73 | BF: | 0.41 |
| BE: | 0.38 in | AF: | 0.69 |
| BD: | 6.5 | U: | 0.75 in |
| B: | 7.17 | D: | 3.25 |
| LM: | 7.04 | AK: | 4.5 |
| AG: | 7 |
Technical Specifications
| Output Shaft Orientation: | H1 | Keyway: | 3/16 X 3/32 |
| Output HP: | 2.549 | Ratio: | 20:1 |
| Input RPM: | 1,750 | Input HP: | 2.965 |
| Assembly: | HM-H1 | Input Style: | C-Face Coupled |
| Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Key: | 3/8 x 3.00 | Output RPM: | 87 |
| Center Distance (in): | 2.63 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Mounting Style: | Shaft Mount | Input Diameter (in): | 0.875 in |
| Input Quill Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Bore Code: | 23 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Gear Type: | Worm | Input Keyway: | 3/16 x .500 in |
| Ratio Range: | 20:1 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | H1 | Output Style: | H1 |
| Series Style: | EL-HM-H1 | Model Code: | HM826 |
| Input Keyway (C Face): | 3/16 x 3/32 | Reduction: | Single |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1836 in/lbs |
General Specifications
| UPC: | 662959024911 | Weight: | 37.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

